UNITRONIC® Li2YCYv (TP) (0031350/100)

UNITRONIC® Li2YCYv (TP) 0031350/100

Click on this image to zoom in.

Click on this image to zoom in.

  • UNITRONIC® Li2YCYv (TP) 0031350/100
  • UNITRONIC® Li2YCYv (TP) 0031350/100
  • Volume Discount

Product Details:

Manufacturer part number: 0031350/100

Brand: LAPP

Price: 227.82

Delivery time: 5 Days


Technical Data:

No. of Cores: 4 Core (4C)

Cable Outer Diameter: 8.0 to 8.9 mm

Color: Black

Sheath Material: PVC

Operating temperature, flexible: 70


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0031350/100

Part Number
0031350/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Color Sheath Material Operating temperature, flexible Operating temperature, fix Conductor category Conductor material Core insulation Core identification Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Screen over stranding Screen over stranding element Stranding element Outer diameter approx.
(mm)
Length
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Colour outer sheath Material outer sheath

227.82 €

1 Available 5 Days 104 Core (4C)8.0 to 8.9BlackPVC7080Class 2 = strandedCu, barePEColourIn accordance with EN 6033212FalseFalseBraidingNonePairs8.11000.224BlackPVC

Loading...

  1. 1

Tech Support