Manufacturer part number: CF111.011.D-(0.34SQ+0.5SQ)-(4X2+4)-12
Brand: IGUS
Price: 149.38 €
Delivery time: 5 Days
Overall Length: 12 m
Conductor Cross Section: 0.34 + 0.5 mm2
Number Of Cores: 4 × 2 + 4 Core
Finished outer diameter: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CF111.011.D-(0.34SQ+0.5SQ)-(4X2+4)-12
Part Number
|
---|
CF111.011.D-(0.34SQ+0.5SQ)-(4X2+4)-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | |
---|---|---|---|---|---|---|---|---|
149.38 € | 1 | 5 Days | 12 | 0.34 + 0.5 | 4 × 2 + 4 | 9 |
Loading...
Rated Voltage | 50V | Shield | Tin plated copper braid | Properties | Oil Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CE | Sheath (outer coating) color | Green | Grounding Wire | N/A |
Sheath (outer coating) material | Urethane-Based | Insulation body materials | TPE admixture |
This page is Encoder Cable, PUR, Chainflex CF111.D, part number CF111.011.D-(0.34SQ+0.5SQ)-(4X2+4)-12.
You can find the detail information about specifications and dimensions on part number CF111.011.D-(0.34SQ+0.5SQ)-(4X2+4)-12.
Configure
Basic Attributes
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|
124.49 € | 1 | 5 Days | 10 | 0.34 + 0.5 | 4 × 2 + 4 | 9 | ||
1,244.92 € | 1 | 5 Days | 100 | 0.34 + 0.5 | 4 × 2 + 4 | 9 | ||
136.95 € | 1 | 5 Days | 11 | 0.34 + 0.5 | 4 × 2 + 4 | 9 | ||
161.85 € | 1 | 5 Days | 13 | 0.34 + 0.5 | 4 × 2 + 4 | 9 | ||
174.28 € | 1 | 5 Days | 14 | 0.34 + 0.5 | 4 × 2 + 4 | 9 | ||
186.74 € | 1 | 5 Days | 15 | 0.34 + 0.5 | 4 × 2 + 4 | 9 |