Airtight Packing

Airtight Packing

Click on this image to zoom in.

Click on this image to zoom in.

  • Economy
[Features]
· Optimal for buildings requiring airtightness, such as those in cold climates.
· The main body is corrugated and can freely stretch or shrink, enabling it to be used for both shallow and deep types.
· The decorative plate covers the airtight packing, providing a sleek look when mounted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BZ-1
BZ-K1
BZ-P1
BZ-P2
BZ-P3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension: Thickness/Depth
(mm)
Product type Standard Application

8.34 €

1 6 Days 42Packing-Switch box for 1

9.62 €

1 6 Days 42-With mounting frameSwitch box for 1 (shallow type / deep type)

4.25 €

1 6 Days 10.6Decorative plate-For 1

4.81 €

1 6 Days 10.6Decorative plate-For 2

4.81 €

1 6 Days 10.6Decorative plate-For 3

Loading...

  1. 1

Tech Support