Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08 0426 000 000
Connection angle(°) | 180 | IP rating | IP65 | Nominal current(A) | 8 |
---|---|---|---|---|---|
Nominal voltage(V) | 250 | Series (connectors) | 694 | Case material | PA (UL 94 V-0) |
Connector type (category) | Bullet connector protective cap | Colour | Black |
This page is Protective cap for power plug connector series 694, part number 08 0426 000 000.
You can find the detail information about specifications and dimensions on part number 08 0426 000 000.