4-conductor shield terminal block 2004【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2004-1408

Part Number
2004-1408
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

315.92 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 32.90 Product size (length)(mm) 6.20
Product size (width)(mm) 6.20 Clamp width(mm) 6.20 Stripping length (max.)(mm) 11
Nominal current(A) 10 Min. cross section (flexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 6
Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 4 AWG (min.) 20
AWG max. 10 No. of rows 1 Pins per row 4
Weight(g) 15.888 Colour White Connector type (category) Shielding terminal
Connection (components) Pull spring Industrial goods Yes

This page is 4-conductor shield terminal block 2004, part number 2004-1408.
You can find the detail information about specifications and dimensions on part number 2004-1408.

Tech Support