2-conductor-N-disconnect terminal 2002【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-7214

Part Number
2002-7214
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

218.63 €

50 Pieces Per Package

1 pack Available 30 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 38.10 Product size (length)(mm) 5.2
Product size (width)(mm) 5.2 Clamp width(mm) 5.20 Stripping length (max.)(mm) 10
Nominal current(A) 32 Nominal voltage(V) 250 Min. cross section (flexible)(mm²) 0.25
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 22 AWG max. 12 No. of rows 1
Pins per row 2 Contamination level 3 Weight(g) 10.155
Colour Blue Connector type (category) N terminal Configuration N
Connection (components) Pull spring Industrial goods Yes

Tech Support