Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-612 |
280-912 |
280-913 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|
130.71 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Grey | L | ||
141.61 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | - | - | ||
153.03 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Orange | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 52.50 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 10 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Connector type (category) | N terminal |
Connection (components) | Pull spring | Connector features | + separator | Industrial goods | Yes |