4-conductor modular PCB connector for individual solder pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

243-724

Part Number
243-724
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.27 €

1 Available 23 Days

Loading...

  1. 1

Basic information

Nominal current(A) 6 Nominal voltage(V) 320 Product size (length)(mm) 10.5
Product size (width)(mm) 5.75 Nominal current (details)(A) 2.6 Nominal voltage (details)(V) 100
Operating voltage(V AC) 100 Max. cross section (inflexible)(mm²) 1 Min. cross section (inflexible)(mm²) 0.5
Cross section(mm²) 0.5 - 1 AWG 24 - 18 Contact material Copper alloy
Case material Polyamide 6.6 Connector type (category) Connector clip Connector clip features Test window
Colour Light green Connection (components) Spring-loaded terminal

This page is 4-conductor modular PCB connector for individual solder pins, part number 243-724.
You can find the detail information about specifications and dimensions on part number 243-724.

Tech Support