Conductor VS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404369

Part Number
1404369
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.88 €

2 61 Days

Loading...

  1. 1

Basic information

Cable Outer Diameter 1.0 to 1.9 Length Fixed Length: Fixed 5.0 to 6.9
Content(pc(s)) 1 Cross-section (sensor/actuator wiring)(mm²) 0.34 IP rating IP69K
Max. temperature(ºC) 60 Min. temperature(ºC) -20 No. of pins (RJ) 4
Nominal voltage(V) 50 Thread type connection side M12 Connection side A (sensors/actuators) RJ45 plug
Connection side B (sensors/actuators) M12 socket, built-in Coding D Connector standard Bus connector
Connector type Plug, straight Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)
Outside diameter(mm) 1.55 Cable length(m) 5

This page is Conductor VS, part number 1404369.
You can find the detail information about specifications and dimensions on part number 1404369.

Tech Support