Panel feed-through SACC-8P-DSI-M12MS / FS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1551697

Part Number
1551697
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.10 €

6 7 Days

Loading...

  1. 1

Basic information

Allowable Current(A) 2 Allowable Voltage(V) 30 V AC Protection function (environmentally resistant) IP67
Number of pins 8 Coding A Thread type connection side M12
Connection side A (sensors/actuators) M12 plug, built-in Connection side B (sensors/actuators) M12 plug, built-in Connector standard Sensor connector
Connector type Adapter, flange Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Panel feed-through SACC-8P-DSI-M12MS / FS, part number 1551697.
You can find the detail information about specifications and dimensions on part number 1551697.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360