Panel feed-through QPD W4 PE (1414730)

Panel feed-through QPD W4 PE 1414730

Click on this image to zoom in.

Click on this image to zoom in.

  • Panel feed-through QPD W4 PE 1414730
  • Panel feed-through QPD W4 PE 1414730
  • Panel feed-through QPD W4 PE 1414730

Product Details:

Manufacturer part number: 1414730

Brand: PHOENIX CONTACT

Price: 21.65

Delivery time: 7 Days


Technical Data:

Nominal current: 17.5 A

AWG: 20 -16

Cable length: 0.50 m

Cable diameter: 5 - 10 mm mm

Connector cross section: 0.50-1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1414730

Part Number
1414730
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
AWG Cable length
(m)
Cable diameter
(mm)
Connector cross section
(mm²)

21.65 €

9 7 Days 17.520 -160.505 - 10 mm0.50-1.5

Loading...

  1. 1

Basic information

IP rating IP66 Number of pins 4 + PE Colour Black
Case material PA Contact material Copper Connection (components) Cut & Clip
Connector type (category) DIN connector Seal type QUICKON Series (connectors) QPD
Leading contact (PE) Yes

This page is Panel feed-through QPD W4 PE, part number 1414730.
You can find the detail information about specifications and dimensions on part number 1414730.

Variation of this product

Part Number
1410394
1410395
1414731
1414732
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
AWG Cable length
(m)
Cable diameter
(mm)
Connector cross section
(mm²)

39.12 €

5 7 Days 4014 -100.5012 - 202.5-6

49.05 €

4 7 Days 4014 -10112 - 202.5-6

22.60 €

9 26 Days 17.520 -1615 - 10 mm0.50-1.5

12.36 €

15 7 Days 17.520 -16-5 - 100.50-1.5

Tech Support