Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1526253
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | Y-shaped |
---|---|---|---|---|---|
IP rating | IP67 | Temperature range(°C) | -25 - +90 | Number of pins | 5 |
Colour | Green | Contact material | CuZn | Coding | A |
Contact surface | Ni/Au | Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 socket, straight |
Connection side B (sensors/actuators) | M12 plug, straight | Connector standard | Sensor connector | Connector type | Adapter |
Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter | Industrial goods | Yes |
This page is Y distributor SAC-5P-M12YF, part number 1526253.
You can find the detail information about specifications and dimensions on part number 1526253.