Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424684
Nominal current(A) | 4 | Nominal voltage(V) | 60 | IP rating | IP65 |
---|---|---|---|---|---|
Number of pins | 4 | Contact material | CuSn | Coding | D |
Contact surface | Ni/Au | Connection (components) | Push-in connector | Thread type connection side | M12 |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Connector SACC, Plug angled M12, D-coded, shielded, part number 1424684.
You can find the detail information about specifications and dimensions on part number 1424684.