Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424671
Nominal current(A) | 4 | Nominal voltage(V) | 60 | IP rating | IP65 |
---|---|---|---|---|---|
Number of pins | 5 | Contact material | CuSn | Coding | A |
Contact surface | Ni/Au | Connection (components) | Push-in connector | Thread type connection side | M12 |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Bus connector SACC, Plug angled M12, A-coded, part number 1424671.
You can find the detail information about specifications and dimensions on part number 1424671.