Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3001695 |
3100318 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Nominal current (A) | Nominal current (details) (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 50 | 7 Days | 4 | 17.5 | 17.5 | 2 | 30 | 33.5 | PA | |||
6.06 € | 50 | 7 Days | 2 | - | - | 1 | 23.5 | 22 | - |
Loading...
Color | Green-yellow | AWG | 26 - 16 | Clamp width(mm) | 4.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 1.5 | Connector cross-section (flexible)(mm²) | 0.14 - 1.5 | Nominal voltage (details)(V) | 400 |
Product size (width)(mm) | 4.2 | Stripping length(mm) | 6(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Tripleport PG terminal | Industrial goods | No |
Configure
Basic Attributes
Total number of pins(Pole)
Nominal current(A)
Nominal current (details)(A)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Insulation material
Filter by standard shipping days
Optional Attributes