Plug-in connector SACC-MINMR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1456242
1456255
1521465
1521481
1521504
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Current
(A)
Connector cross section
(mm²)
Max. cross section (inflexible)
(mm²)
Number of pins

49.22 €

4 7 Days 92.555

49.22 €

4 74 Days 92.555

35.79 €

6 61 Days 41.533

38.20 €

5 7 Days 91.544

42.16 €

5 7 Days 91.555

Loading...

  1. 1

Basic information

Allowable Voltage(V) 300 Protection function (environmentally resistant) IP67 Coding A
Connection (components) Screw terminal Thread type connection side 7/8" Connection side A (sensors/actuators) plug, right angle
Connection side B (sensors/actuators) Customisable Connector standard Sensor connector Connector type Plug, right angle
Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support