Manufacturer part number: 1411150
Brand: PHOENIX CONTACT
Price: 11.83 €
Delivery time: 7 Days
Spanner size: 65 mm
Min. temperature: -20 °C
Colour: Silver
Material: Plastic
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411150
Terminal diameter (max.)(mm) | 44 | Clamp diameter(mm) | 34 | Thread length(mm) | 14 |
---|---|---|---|---|---|
Max. temperature(°C) | +100 | IP rating | IP68 | Accessory type (casings) | Cable gland |
Thread type | PG48 |
This page is Cable gland-G-INS-PG 48, part number 1411150.
You can find the detail information about specifications and dimensions on part number 1411150.
Part Number |
---|
1411181 |
1424494 |
1424504 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Spanner size (mm) | Min. temperature (°C) | Colour | Material |
---|---|---|---|---|---|---|---|---|---|
59.56 € | 4 | 7 Days | 64 | -40 | Silver | Metal | |||
11.35 € | 17 | 7 Days | 65 | -20 | Light grey | Plastic | |||
11.35 € | 17 | 7 Days | 65 | -20 | Black | Plastic |