Cable gland-G-INS-PG11

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411142
1411172
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Material

0.79 €

235 7 Days 822-20IP68Plastic

4.17 €

45 7 Days 620-40-Metal

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 10 Clamp diameter(mm) 5 Max. temperature(°C) +100
Colour Silver Accessory type (casings) Cable gland Thread type PG11

Tech Support