Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2970196
Connection (components) | Screws | Total number of pins(Pole) | 32 | Max. cross section (flexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. temperature(°C) | +50 | Min. temperature(°C) | -20 | Stripping length (max.)(mm) | 8 |
Connector (control) | Screws | Series (Phoenix transfer modules) | Varioface-UMK | Transfer module type (category) | Transfer module |
Transfer module features | + Combicon connector |
This page is Interface module UMK-32 MDSTB / MKKDS3 / R, part number 2970196.
You can find the detail information about specifications and dimensions on part number 2970196.