VARIOFACE output extension module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2974891
2979508
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Min. temperature
(°C)
Switching voltage (max.)
(Vdc)
Switching current (max.)
(A)
Relay features

339.10 €

1 33 Days ----unequipped

474.30 €

1 33 Days +70-202505equipped

Loading...

  1. 1

Basic information

Connection (components) Screw terminal No. of channels 16 Nominal voltage (details)(Vdc) 24
Contact type 1 change-over Relay type (category) Relay card

Tech Support