Relay module RIF-3-RSC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903300

Part Number
2903300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.95 €

10 7 Days

Loading...

  1. 1

Basic information

Connection (components) Screw terminal Product size (height)(mm) 96 Product size (width)(mm) 40
Product size (depth)(mm) 90 Durability 2 X 107 switching cycles Max. temperature(°C) +60
Min. temperature(°C) -40 Nominal voltage (details)(Vdc) 24 Switching voltage (max.)(Vdc) 250
Switching current (max.)(A) 1.5 Contact material AgNi Contact type 3 change-overs
Relay features + flyback diode Relay type (category) Relay component Industrial goods Yes

This page is Relay module RIF-3-RSC, part number 2903300.
You can find the detail information about specifications and dimensions on part number 2903300.

Tech Support