Manufacturer part number: 6050000
Brand: BOPLA
Price: 8.40 €
Delivery time: 3 Days
Dimension width W: 50 mm
Dimension vertical H: 50 mm
Dimension depth D: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6050000
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -10 - 65 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | Yes | With ventilation slots | No |
This page is Universal enclosure U 50 / U 75, part number 6050000.
You can find the detail information about specifications and dimensions on part number 6050000.
Part Number |
---|
6075000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 75 | 75 | 40 |