Staubli SL205-K ø2 mm Safety Stackable MULTILAM Plug (Part Numbers)

Staubli SL205-K ø2 mm Safety Stackable MULTILAM Plug

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli SL205-K ø2 mm Safety Stackable MULTILAM Plug
  • Staubli SL205-K ø2 mm Safety Stackable MULTILAM Plug
  • Staubli SL205-K ø2 mm Safety Stackable MULTILAM Plug
  • Staubli SL205-K ø2 mm Safety Stackable MULTILAM Plug
  • Volume Discount
[Features]
·Stackable, gold-plated, spring-loaded MULTILAM with high tactile reliability ø2 mm plug, for prefabricated test leads.
・ With rigid insulation sleeves.
·Overall diameter: ø2.3 mm to ø2.7 mm; Cross-sectional area: 0.5 mm2.
・ Solder connection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65.9182-21
65.9182-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.57 €

1 Available 3 Days

2.57 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 600 V, CAT II, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Assembly instruction MA 500 Surface treatment electrical contact Au

Tech Support