Enclosure 1 installation slots

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XALD01
XALK01
ZBRM01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Recess diameter
(mm)
Compatible with (details) Print motif Colour Material

19.16 €

1 Available 3 Days 22.5-BlankLight greyPolycarbonate (PC)

19.16 €

1 Available 3 Days 22.5-EMERGENCY STOPLight greyPolycarbonate (PC)

52.03 €

1 Available 3 Days -Harmony radio button-Dark grey-

Loading...

  1. 1

Basic information

Product type Enclosure IP rating IP65 Switch features 1 installation slots

Tech Support