Select from variation
Interface, RS, Isolator, Screw Connection 9448100000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Interface, RS, Isolator, Screw Connection
Part Number:9448100000

Standard Unit Price: 181.46 Special price 181.46
Shipping Days: 47 Days

Transfer module as an interface with terminals, connectors and components.

The spec of 9448100000

  • Number of Poles(Pole)
    15
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    81
  • Dimension width(mm)
    109
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    50
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm

This page is Interface, RS, Isolator, Screw Connection, part number 9448100000.
You can find the detail information about specifications and dimensions on part number 9448100000.

Variation of this product

Part Number
9448110000
9448120000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)

228.52 €

1 47 Days 25

398.03 €

1 47 Days 37

Tech Support