Bus connection, FBSD Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FBSD-KL-2X5POL

Part Number
FBSD-KL-2X5POL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.97 €

1 4 Days

Loading...

  1. 1

Basic information

DC operating voltage range(V) ≤ 24 Current rating(A) 12 Connection cross section(mm²) 0.2-2.5
Degree of protection IP20 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 70 Housing colour Black
Material of pin contacts Bronze, Gold-plated Housing material PA Manufacturer part # 525635
Weight(g) 20

This page is Bus connection, FBSD Series, part number FBSD-KL-2X5POL.
You can find the detail information about specifications and dimensions on part number FBSD-KL-2X5POL.

Tech Support