Bus module, CPX Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPX-E-EC
CPX-E-EP
CPX-E-PB
CPX-E-PN
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Intrinsic current consumption at nominal operating voltage Fieldbus interface, type Configuration support Fieldbus interface, number of poles/wires Manufacturer part #

540.15 €

1 4 Days Typically 64 mAEtherCATESI file84080498

659.33 €

1 17 Days Typically 65 mAEthernetEDS file84080499

527.45 €

1 17 Days Typically 75 mAPROFIBUSGSD file94080496

659.33 €

1 17 Days Typically 75 mAEthernetGSDML file84080497

Loading...

  1. 1

Basic information

Max. power supply(A) 8 Nominal operating voltage DC(V) 24 IP rating IP20
Power supply, connection technology Spring-loaded terminal Max. number of modules 10 Housing material PA
Type of mounting With H-rail Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 70
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50 Relative air humidity 95 %
Non-condensing
Weight(g) 145

Tech Support