Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BPZ:RMK770-1
Product type | Boiler sequencer | Operating voltage(V) | 250 | IP rating | IP20 |
---|---|---|---|---|---|
Mounting type | DIN rail |
This page is Boiler sequence controller, part number BPZ:RMK770-1.
You can find the detail information about specifications and dimensions on part number BPZ:RMK770-1.