Tap-off term【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WH91200AA00

Part Number
8WH91200AA00
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.87 €

10 Pieces Per Package

1 pack Available 13 Days

Loading...

  1. 1

Basic information

Product type Clip terminal Max. cross section (inflexible)(mm2) 50 Nominal current(A) 57
Colour Grey

This page is Tap-off term, part number 8WH91200AA00.
You can find the detail information about specifications and dimensions on part number 8WH91200AA00.

Tech Support