Auxiliary switch module

Auxiliary switch module

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KD91035

Part Number
3KD91035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.56 €

1 6 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 84 Product size (width)(mm) 20.4 Product size (depth)(mm) 60.5
Product type Auxiliary switch Compatible with (details)(mm) 3KD, size 1 and 2 Type (misc.) Auxiliary switch module

This page is Auxiliary switch module, part number 3KD91035.
You can find the detail information about specifications and dimensions on part number 3KD91035.

Tech Support