Manufacturer part number: 3VA92670HA10
Brand: SIEMENS
Price: 577.03 €
Delivery time: 11 Days
Product size (height): 75 mm
Product size (width): 104.6 mm
Product size (depth): 132 mm
Switching voltage (max.): 60 V DC/AC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3VA92670HA10
Part Number
|
---|
3VA92670HA10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Switching voltage (max.) (V DC/AC) | |
---|---|---|---|---|---|---|---|---|
577.03 € | 1 | 11 Days | 75 | 104.6 | 132 | 60 |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
---|
This page is Motor operator, part number 3VA92670HA10.
You can find the detail information about specifications and dimensions on part number 3VA92670HA10.
Part Number |
---|
3VA92570HA10 |
3VA92670HA20 |
3VA94670HA10 |
3VA94670HA20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Switching voltage (max.) (V DC/AC) |
---|---|---|---|---|---|---|---|---|
559.11 € | 1 | 11 Days | 75 | 104.6 | 132 | 60 | ||
554.63 € | 1 | 11 Days | 75 | 104.6 | 132 | 250 | ||
715.96 € | 1 | 11 Days | 92 | 137.6 | 149 | 60 | ||
715.96 € | 1 | 11 Days | 92 | 137.6 | 149 | 250 |