Current monitoring relays, 3 - 30 mA, 10 - 100 mA, 0.1 - 1 A, 24 - 240 V AC, 50 / 60 Hz, 24 - 240 V DC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EMR6-IF1-A-1

Part Number
EMR6-IF1-A-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

253.56 €

1 42 Days

Loading...

  1. 1

Basic information

Width(mm) 22.5 Height(mm) 85.6 Depth(mm) 104.6
Current measurement range(A) 0.01|1 External current transformer - With detachable clamps false
Single-phase hysteresis possible true Three-phase hysteresis possible false Single-phase under current possible true
Three-phase under current possible false Single-phase over current possible true Three-phase over current possible false
Contains function DC-voltage under current true Contains function DC-voltage over current true Function DC-current hysteresis true
Type of electric connection Screw connection Rated control supply voltage Us at AC 50HZ(V) 24|240 Rated control supply voltage Us at AC 60HZ(V) 24|240
Rated control supply voltage Us at DC(V) 24|240 Max. permitted delay-on energization time(s) 30 Min. adjustable delay-on energization time(s) 0.1
Max. permitted off-delay time(s) 30 Min. adjustable off-delay time(s) 0.1 Voltage type for actuating AC/DC
Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0 Number of contacts as change-over contact 2

This page is Current monitoring relays, 3 - 30 mA, 10 - 100 mA, 0.1 - 1 A, 24 - 240 V AC, 50 / 60 Hz, 24 - 240 V DC, part number EMR6-IF1-A-1.
You can find the detail information about specifications and dimensions on part number EMR6-IF1-A-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360