Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XN-322-4PS-20 |
XN-PF-24VDC-D |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of HW-interfaces other | With potential separation | Bus diagnosis possible | Suitable as segment module | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
105.86 € | 1 | 3 Days | 16.8 | 104.2 | 80.3 | 0 | false | false | false | |||
58.97 € | 10 | 3 Days | 12.6 | 74.1 | 55.4 | 1 | true | true | true |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Suitable for safety functions | false |
---|---|---|---|---|---|
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
With optical interface | false | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true |
Type of electric connection | Screw-/spring clamp connection | Rail mounting possible | true | With power supply module | false |
Explosion safety category for gas | None | Explosion safety category for dust | None | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Remote module | false | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | 18|30 | Radio standard GPRS | false | Radio standard GSM | false |
Radio standard UMTS | false | SIL according to IEC 61508 | None |