Male pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-ST/ZSK/DS

Part Number
ZSD-ST/ZSK/DS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.29 €

50 4 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 50 Model Other
Height(mm) 50 Depth(mm) 10 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Male pins, part number ZSD-ST/ZSK/DS.
You can find the detail information about specifications and dimensions on part number ZSD-ST/ZSK/DS.

Tech Support