Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DILM32-XSP(RDC24) |
DILM65-XSP(RDC24) |
DILM150-XSP(RDC24) |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
69.66 € | 1 | 6 Days | |||
123.30 € | 1 | 11 Days | |||
155.17 € | 1 | 20 Days |
Loading...
Rated control supply voltage Us at AC 50HZ(V) | 0|0 | Rated control supply voltage Us at AC 60HZ(V) | 0|0 | Rated control supply voltage Us at DC(V) | 24|27 |
---|---|---|---|---|---|
Voltage type for actuating | DC |