BNC connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NBNC75BDD6X
NBNC75BLP7X
NBNC75BLP9X
NBNC75BTU11X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Cable diameter
(mm)
Manufacturer part # Type (manufacturer type)

6.28 €

1 Available 3 Days Belden 1855A|CommScope 7538|Belden 4855R|Clark Wire CD7523|Gepco VDM2304.30NBNC75BDD6XNBNC75BDD6X

6.28 €

1 Available 3 Days Belden 8241|Draka 0.6/3.7|RG 59 B/U|Cordial CVI (CVM) 06-37|Sommer 600-0051|Sommer 600-0054|Nexans HF 75 0.6/3.7 2YCY6.30NBNC75BLP7XNBNC75BLP7X

6.28 €

1 Available 3 Days Belden 1505A|Draka 0.8/3.7 AF|Sommer 600-0451|Sommer 600-162(F)6.30NBNC75BLP9XNBNC75BLP9X

6.84 €

1 Available 3 Days Suhner S05163-02|Belden 1694A (ANH)7.30NBNC75BTU11XNBNC75BTU11X

Loading...

  1. 1

Basic information

Connection (components) Crimp Connection Crimp Connector type Plug. straight
Contact material Gold plated Impedance (integer)(Ω) 75 Product type BNC connector
Seal type Push-Pull|Push-pull Temperature range(°C) -30 - +85 Voltage 500 V/AC. rms.

Tech Support