End connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4805

Part Number
4805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.21 €

1 Available 3 Days

Loading...

  1. 1

Basic information

AWG max. 20 Colour Transparent Connection -
Contact material Copper silver plated Cross-section range 0.705 mm² (max) Cross section(mm²) 4 x 0.75
Cross section (max.)(mm²) 0.705 Dimensions ØD1 x L x ØD2 x L1 x ØD3 x ØD4 x L2 3.1 x 7 x 6.3 x 15.2 x 8.3 x 5.8 x 8.8 mm Inside diameter(mm) 3.1
Insulation type Insulated Insulation material PA Manufacturer part # 4805
Material (details) Cu sn PA Outside diameter(mm) 8.3 Product size (length)(mm) 15.2
Product type End connector RoHS-compliant Yes Temperature range(°C) -55 - +105
Type (manufacturer type) 4805

This page is End connector , part number 4805.
You can find the detail information about specifications and dimensions on part number 4805.

Tech Support