Distributor terminal【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

388041.67

Part Number
388041.67
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.60 €

100 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Brass Connection angle(°) 95 Connection length(mm) 8
Connector features rivet fastening option Connector thickness(mm) 0.8 Connector width(mm) 6.3
Contact material Tin plated Insulation type Not insulated Manufacturer part # 388041.67
No. of 6.3 mm tabs 4 Number of pins 4 Product type Distributor terminal
RoHS-compliant Yes Size 6.30 x 0.80 mm Type (manufacturer type) 388041.67

This page is Distributor terminal, part number 388041.67.
You can find the detail information about specifications and dimensions on part number 388041.67.

Tech Support