Screw terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

145622

Part Number
145622
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Connection (components) Cut & Clip Connection -
Cross section - Manufacturer part # 145622 Max. cross section (inflexible)(mm²) 0.64
Max. cross section (flexible)(mm²) 0.64 Min. cross section (inflexible)(mm²) 0.13 Min. cross section (flexible)(mm²) 0.13
Number of pins 3|3 Product type Core connector RoHS-compliant Yes
Type (manufacturer type) 145622

This page is Screw terminal, part number 145622.
You can find the detail information about specifications and dimensions on part number 145622.

Tech Support