Core Connector

Core Connector
  • Volume Discount
[Specifications]
・Connection (components): Cut & Clip
・Nominal voltage(V): 600
・Number of pins: 2
・Colour: Red|Yellow

[Features]
・R/Y + replaces both red and yellow wing style connectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80-6109-8431-4

Part Number
80-6109-8431-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red|Yellow Connection (components) Cut & Clip Manufacturer part # 80-6109-8431-4
Max. cross section (inflexible)(mm²) 16 Max. cross section (flexible)(mm²) 16 Min. cross section (inflexible)(mm²) 2
Min. cross section (flexible)(mm²) 2 Nominal voltage(V) 600 Number of pins 2
Product type Core connector Temperature range(°C) up to +105 Type (manufacturer type) 80-6109-8431-4

This page is Core Connector, part number 80-6109-8431-4.
You can find the detail information about specifications and dimensions on part number 80-6109-8431-4.

Tech Support