Pin strip with ejector (short / long)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1581001
1581007
1581009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Pins per row Product size (width)
(mm)
Total number of pins Type (manufacturer type)

1.33 €

1 Available 3 Days 1581001532101581001

2.05 €

1 Available 3 Days 15810072070.1401581007

2.57 €

1 Available 3 Days 15810093095.5601581009

Loading...

  1. 1

Basic information

Case material PBT Colour Black Connection (components) Print
Connector features + ejector (short/long) Connector type Pin strip. straight Contact material Brass
Contact spacing(mm) 2.54 Max. temperature(°C) +105 Min. temperature(°C) -55
Nominal current(A) 3 Nominal voltage(V AC) 250 No. of rows 2
Product size (height)(mm) 27.2 Product size (length)(mm) 8.4 Product type Pin strip
RoHS-compliant Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360