Manufacturer part number: 543619
Brand: TRU COMPONENTS
Price: 0.77 €
Delivery time: 3 Days
Bundle Ø (max.): 6 mm
Bundle Ø range: 6 mm (max)
Manufacturer part #: 543619
Product size (height): 9.5 mm
Product size (width): 11.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
543619
Part Number
|
---|
543619 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bundle Ø (max.) (mm) | Bundle Ø range | Manufacturer part # | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.77 € | 1 | Available | 3 Days | 6 | 6 mm (max) | 543619 | 9.5 | 11.3 | 16.8 | 543619 |
Loading...
Colour | Silver | Fastening method | Self-adhesive | Material | SPTE |
---|---|---|---|---|---|
Product type | Fastener | RoHS-compliant | Yes |
This page is Fastener Self-adhesive, part number 543619.
You can find the detail information about specifications and dimensions on part number 543619.
Part Number |
---|
543638 |
543674 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bundle Ø (max.) (mm) | Bundle Ø range | Manufacturer part # | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|
0.88 € | 1 | Available | 3 Days | 9.50 | 9.50 mm (max) | 543638 | 14.3 | 15.7 | 18.8 | 543638 | |
0.77 € | 1 | Available | 3 Days | 9.50 | 9.50 mm (max) | 543674 | - | 16.3 | 19.3 | 543674 |