Double-row Socket Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120229

Part Number
10120229
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material Polyester Colour Black Compatible with (details) Pin header in 2.54-Raster
Connection (components) Print Connection - Connector orientation Perpendicular (to the PCB)
Connector type Socket strip. straight Contact material Copper alloy Contact spacing(mm) 2.54
Industrial goods No Manufacturer part # 10120229 Material (details) Fibreglass reinforced polyamide
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal current(A) 3
Nominal current (details)(A) 3 Nominal voltage(V) 600 No. of rows 2
Pin diameter(mm) 0.60 Pin length (PCB)(mm) 3.20 Pin shape Rectangular
Pins per row 10 Product size (height)(mm) 5 Product size (width)(mm) 11.70
Product size (length)(mm) 25.90 Product type Receptacles (standard) RoHS-compliant Yes
Separable No Socket depth(mm) 6.20 Total number of pins 20
Type (manufacturer type) 10120229 Type (misc.) Straight

This page is Double-row Socket Connector, part number 10120229.
You can find the detail information about specifications and dimensions on part number 10120229.

Tech Support