Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120800
Case material | Polyester | Colour | Black | Compatible with (details) | Pin headers in the 2.54-Grid |
---|---|---|---|---|---|
Connection (components) | Connection | - | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Socket strip. straight | Contact material | Copper alloy | Contact spacing(mm) | 2.54 |
Contact surface | Gold plated | Industrial goods | No | Manufacturer part # | 10120800 |
Material (details) | Fibreglass reinforced polyamide | Max. temperature(°C) | +105 | Min. temperature(°C) | -40 |
Nominal current(A) | 3 | Nominal current (details)(A) | 3 | Nominal voltage(V) | 600 |
No. of rows | 1 | Pin diameter(mm) | 0.70 | Pin length (PCB)(mm) | 2.80 |
Pin shape | Rectangular | Pins per row | 20 | Product size (height)(mm) | 2.50 |
Product size (width)(mm) | 8.50 | Product size (length)(mm) | 50.8 | Product type | Receptacles (standard) |
RoHS-compliant | Yes | Separable | No | Socket depth(mm) | 4.2 |
Total number of pins | 20 | Type (manufacturer type) | 10120800 | Type (misc.) | Straight |
This page is Receptacles (standard), part number 10120800.
You can find the detail information about specifications and dimensions on part number 10120800.