Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
072510-O/2
AWG max. | 21 | AWG (min.) | 24 | Connection (components) | Open end cable |
---|---|---|---|---|---|
Connection | - | Connector orientation | Perpendicular (to the PCB) | Connector type | Plug. straight|Socket. straight |
Connectors | wire-to-board | Industrial goods | No | Manufacturer part # | 072510-O/2 |
Nominal current(A) | 3 | Nominal current (details)(A) | 3 | Nominal voltage (details) | 230 V/AC/DC |
Nominal voltage(V AC) | 230|230 | No. of rows | 1 | Pin shape | Square |
Pins per row | 2 | Product size (width)(mm) | 210 | Product size (length)(mm) | 210 |
Product type | Pin strip (standard) | RoHS-compliant | Yes | Total number of pins | 2 |
Type (manufacturer type) | 072510-O/2 |
This page is PCB Connector Set, part number 072510-O/2.
You can find the detail information about specifications and dimensions on part number 072510-O/2.