Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120828
Case material | PBT | Colour | Black | Compatible with (details) | Flat / round / square pins |
---|---|---|---|---|---|
Connection (components) | Connection | - | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Socket strip. straight | Contact material | Copper alloy | Contact spacing(mm) | 2.54 |
Contact surface | Gold plated | Industrial goods | No | Manufacturer part # | 10120828 |
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | Nominal current(A) | 3 |
Nominal current (details)(A) | 3 | Nominal voltage(V) | 600 | No. of rows | 1 |
Pin diameter(mm) | 0.40 | Pin length (PCB)(mm) | 3.30 | Pins per row | 20 |
Product size (height)(mm) | 5.5 | Product size (width)(mm) | 6.8 | Product size (length)(mm) | 50.8 |
Product type | Receptacles (standard) | RoHS-compliant | Yes | Separable | Yes |
Socket depth(mm) | 3.5 | Total number of pins | 20 | Type (manufacturer type) | 10120828 |
This page is Socket Terminal Strip, Straight, part number 10120828.
You can find the detail information about specifications and dimensions on part number 10120828.