Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1589894 |
1589896 |
1589902 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
1.01 € | 1 | Available | 3 Days | 1589894 | 4 | 10.92 | 8 | D28e-08 BT6-G | |
1.33 € | 1 | Available | 3 Days | 1589896 | 6 | 16 | 12 | D28e-12 BT6-G | |
2.05 € | 1 | Available | 3 Days | 1589902 | 13 | 33.78 | 26 | D28e-26 BT6-G |
Loading...
Case material | PBT fibreglass-reinforced. UL 94 V-0 | Colour | Red | Connection (components) | |
---|---|---|---|---|---|
Connector orientation | Perpendicular (to the PCB) | Connector type | Pin strip. straight | Connectors | wire-to-board |
Contact material | Phosphor bronze | Contact spacing(mm) | 2.54 | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | Nominal current(A) | 1 | No. of rows | 2 |
Pin shape | Rectangular | Product size (height)(mm) | 3.60 | Product size (width)(mm) | 5 |
Product type | Pin enclosure - PCB | RoHS-compliant | Yes | Series (connectors) | Micro-MaTch |