Socket enclosure - PCB Micro-MaTch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1589859
1589862
1589865
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Pins per row Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.80 €

1 Available 3 Days 158985925.594D28b-04 BTBB6-G

1.33 €

1 Available 3 Days 1589862513.2110D28b-10 BTBB6-G

1.53 €

1 Available 3 Days 1589865820.8316D28b-16 BTBB6-G

Loading...

  1. 1

Basic information

Case material PBT fibreglass-reinforced. UL 94 V-0 Colour Red Connection (components) Print
Connector orientation Perpendicular (to the PCB) Connector type Socket strip. straight Connectors wire-to-board
Contact material Phosphor bronze Contact spacing(mm) 2.54 Max. temperature(°C) +105
Min. temperature(°C) -40 Nominal current(A) 1 No. of rows 2
Pin shape Rectangular Product size (height)(mm) 3.50 Product size (width)(mm) 5
Product type Socket enclosure - PCB RoHS-compliant Yes Series (connectors) Micro-MaTch

Tech Support