Male Multipoint Connector - Type C Angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-CM64ACR

Part Number
A-CM64ACR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material PBT. UL94V-0 Colour Grey Configuration (a+c)
Connection (components) THT Connection Soldering Connector orientation Parallel (to the PCB)
Connector type Multipole connector. right angle Contact material Copper alloy Contact spacing(mm) 2.54
Contact surface Gold plated Current load capacity(A) 2 DIN standard (connector) C
Grade III Manufacturer part # A-CM64ACR Mating cycles 50
Nominal current(A) 2 Nominal current (details)(A) 2 Nominal voltage (details) 250 V/A
No. of rows 3 Number of pins 64|64 (A+c) Pins per row 32
Product size (height)(mm) 14.1 Product size (width)(mm) 94 Product size (length)(mm) 10.2
Product type Edge connector (pins) RoHS-compliant Yes Standards/certification marks DIN 41612
Test voltage(kV) 1 Total number of pins 64 Type (manufacturer type) A-CM64ACR
Type (misc.) Angled

This page is Male Multipoint Connector - Type C Angled, part number A-CM64ACR.
You can find the detail information about specifications and dimensions on part number A-CM64ACR.

Tech Support