Handheld (scope-meter)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4755890

Part Number
4755890
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,492.75 €

1 Available 55 Days

Loading...

  1. 1

Basic information

Bandwidth(MHz) 20 Calibrated to Manufacturer's standards (no certificate) Channel sample rate(GS/s) 4
Displays (type, size, resolution) 640 x 480 pixels Input coupling AC. DC Input impedance 1 MΩ
Input voltage range(V DC) 10 V/DC up to 21 No. of analogue inputs 2 Oscilloscope features Multimeter functions
Power supply (details)(V) Li-ion battery 10.8 Product size (height)(mm) 259 Product size (width)(mm) 132
Product size (length)(mm) 55 Product type Handheld (scope-meter) Reading category CAT IV 600 V
Screen size 14.5 cm (5.7") Time base range 10 ns - 500 s/div Type (manufacturer type) 123B/EU/S
Vertical deflection 5 mV - 200 V/div Weight(g) 1400

This page is Handheld (scope-meter), part number 4755890.
You can find the detail information about specifications and dimensions on part number 4755890.

Tech Support